IESNA:LM-63-2002
[TEST]P1559252
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-25-B2750-W2D-3500K
[LUMINAIRE]2X2 2500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2822
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 25.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
959.4 959.4 957.4 952.4 946.3 936.2 924.1 911 894.9 877.7
859.6 837.4 814.2 789.9 765.7 737.5 710.2 680 646.7 615.4
582.1 546.8 509.5 476.2 435.8 398.5 359.2 319.8 279.5 242.1
202.8 164.4 128.1 90.8 56.5 24.2 0
959.4 958.4 956.4 951.4 944.3 935.2 923.1 910 894.9 876.7
858.5 836.3 815.2 791 764.7 737.5 709.2 679 648.7 615.4
582.1 547.8 510.5 475.2 436.8 397.5 359.2 318.8 279.5 241.1
202.8 164.4 127.1 91.8 56.5 24.2 0
959.4 958.4 955.4 950.4 943.3 934.2 923.1 910 893.9 876.7
858.5 836.3 814.2 789.9 764.7 736.5 709.2 679 646.7 616.4
582.1 547.8 511.5 475.2 436.8 399.5 360.2 320.8 281.5 243.1
203.8 166.5 130.1 92.8 57.5 26.2 0
959.4 959.4 956.4 951.4 945.3 935.2 924.1 911 895.9 877.7
858.5 838.4 815.2 792 765.7 738.5 710.2 681 648.7 618.4
583.1 549.8 513.5 476.2 437.8 401.5 362.2 322.8 284.5 245.2
205.8 168.5 131.2 93.8 58.5 26.2 0
959.4 959.4 957.4 952.4 946.3 936.2 925.1 912 896.9 879.7
860.6 839.4 817.2 792 766.7 738.5 711.3 681 649.7 618.4
585.1 548.8 512.5 477.2 438.9 400.5 362.2 322.8 283.5 246.2
206.8 169.5 131.2 93.8 60.5 27.2 0
